CAD (0)
▾
- Bodies are steel with black oxide finish.
- Available with slotted drive or hex drive
- Nose material in black oxided steel or nylon
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Slotted Drive |
Finish |
N/A Black oxide |
Nose Material |
N/A Nylon |
Material |
N/A Steel |
Pressure Type |
N/A Heavy |
End Pressure Start |
N/A 3 lbs. |
End Pressure 1/2 |
N/A 6.75 lbs. |
End Pressure Full |
N/A 10.50 lbs. |
A |
N/A 1/4-20 |
B |
N/A 17/32 in. |
C |
N/A 0.078 in. |
D |
N/A 0.119 in. |
Tolerance for D |
N/A -0.002 in.+0.000 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
