Menu
CAD (0)
  • Cart is empty
  • Bodies are steel with black oxide finish.
  • Available with slotted drive or hex drive
  • Nose material in black oxided steel or nylon
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
  • Ideal for locating or positioning applications.
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Nose Material

End Pressure Start

End Pressure Full

A

B

C

D

List Price

N/A Slotted Drive N/A Black Oxide Steel N/A 1.5 lbs. N/A 4.75 lbs. N/A 8-32 N/A 7/16 in. N/A 0.052 in. N/A 0.070 in. $6.80
N/A Slotted Drive N/A Black Oxide Steel N/A 1.5 lbs. N/A 4.75 lbs. N/A 8-36 N/A 7/16 in. N/A 0.052 in. N/A 0.070 in. $6.80
N/A Slotted Drive N/A Black Oxide Steel N/A 1.75 lbs. N/A 6.25 lbs. N/A 10-32 N/A 15/32 in. N/A 0.065 in. N/A 0.093 in. $6.45
N/A Slotted Drive N/A Black Oxide Steel N/A 3 lbs. N/A 10.50 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.078 in. N/A 0.119 in. $6.50
N/A Slotted Drive N/A Black Oxide Steel N/A 3.75 lbs. N/A 15.50 lbs. N/A 5/16-18 N/A 9/16 in. N/A 0.084 in. N/A 0.135 in. $6.50
N/A Slotted Drive N/A Black Oxide Steel N/A 4.5 lbs. N/A 18.50 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.110 in. N/A 0.186 in. $8.15
N/A Slotted Drive N/A Black Oxide Steel N/A 5 lbs. N/A 28 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.151 in. N/A 0.248 in. $8.15
N/A Slotted Drive N/A Black Oxide Steel N/A 7 lbs. N/A 50 lbs. N/A 5/8-11 N/A 1 1/16 in. N/A 0.215 in. N/A 0.310 in. $10.50
N/A Slotted Drive N/A Nylon N/A 1.5 lbs. N/A 4.75 lbs. N/A 8-32 N/A 7/16 in. N/A 0.052 in. N/A 0.070 in. $6.80
N/A Slotted Drive N/A Nylon N/A 1.5 lbs. N/A 4.75 lbs. N/A 8-36 N/A 7/16 in. N/A 0.052 in. N/A 0.070 in. $6.80
N/A Slotted Drive N/A Nylon N/A 1.75 lbs. N/A 6.25 lbs. N/A 10-32 N/A 15/32 in. N/A 0.065 in. N/A 0.093 in. $6.45
N/A Slotted Drive N/A Nylon N/A 3 lbs. N/A 10.50 lbs. N/A 1/4-20 N/A 17/32 in. N/A 0.078 in. N/A 0.119 in. $6.50
N/A Slotted Drive N/A Nylon N/A 3.75 lbs. N/A 15.50 lbs. N/A 5/16-18 N/A 9/16 in. N/A 0.084 in. N/A 0.135 in. $6.50
N/A Slotted Drive N/A Nylon N/A 4.5 lbs. N/A 18.50 lbs. N/A 3/8-16 N/A 5/8 in. N/A 0.110 in. N/A 0.186 in. $7.95
N/A Slotted Drive N/A Nylon N/A 5 lbs. N/A 28 lbs. N/A 1/2-13 N/A 3/4 in. N/A 0.151 in. N/A 0.248 in. $7.95
N/A Slotted Drive N/A Nylon N/A 7 lbs. N/A 50 lbs. N/A 5/8-11 N/A 1 1/16 in. N/A 0.215 in. N/A 0.310 in. $10.50
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A .5 lbs. N/A 1.5 lbs. N/A #8-32 N/A 7/16 in. N/A .052 in. N/A .070 in. $6.80
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A .5 lbs. N/A 1.5 lbs. N/A #8-36 N/A 7/16 in. N/A .052 in. N/A .070 in. $6.80
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A .75 lbs. N/A 2.5 lbs. N/A #10-32 N/A 15/32 in. N/A .065 in. N/A .093 in. $6.45
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A 1.0 lbs. N/A 3.5 lbs. N/A 1/4-20 N/A 17/32 in. N/A .078 in. N/A .119 in. $6.50
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A 1.5 lbs. N/A 4.0 lbs. N/A 5/16-18 N/A 9/16 in. N/A .084 in. N/A .135 in. $6.50
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A 1.5 lbs. N/A 5.0 lbs. N/A 3/8-16 N/A 5/8 in. N/A .110 in. N/A .186 in. $7.95
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A 1.75 lbs. N/A 5.5 lbs. N/A 1/2-13 N/A 3/4 in. N/A .151 in. N/A .248 in. $7.95
N/A Slotted Drive, Light Pressure N/A Zinc Plated Steel N/A 2.0 lbs. N/A 8.5 lbs. N/A 5/8-11 N/A 1-1/16 in. N/A .215 in. N/A .310 in. $10.50
N/A Slotted Drive, Light Pressure N/A White Nylon N/A .5 lbs. N/A 1.5 lbs. N/A #8-32 N/A 7/16 in. N/A .052 in. N/A .070 in. $6.80
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top