CAD (0)
▾
Unit of Measure
Product Type |
N/A Slotted Drive |
Finish |
N/A Balck Oxide |
Nose Material |
N/A Zinc Plated Steel |
Material |
N/A Steel |
Pressure Type |
N/A Light |
End Pressure Start |
N/A .5 lbs. |
End Pressure 1/2 |
N/A 1.0 lbs. |
End Pressure Full |
N/A 1.5 lbs. |
A |
N/A #8-32 |
B |
N/A 7/16 in. |
C |
N/A .052 in. |
D |
N/A .070 in. |
Tolerance for D |
N/A +.000 -.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
