CAD (0)
▾
Unit of Measure
Product Type |
N/A Hex Drive |
Finish |
N/A Black oxide |
Nose Material |
N/A Steel |
Material |
N/A Steel |
Pressure Type |
N/A Heavy |
End Pressure Start |
N/A 3.0 lbs. |
End Pressure Full |
N/A 10.5 lbs. |
A |
N/A 1/4-20 |
B |
N/A 5/8 in. |
C |
N/A .078 in. |
D |
N/A .119 in. |
Tolerance for D |
N/A +.000 -.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
