CAD (0)
▾
- Bodies are steel with black oxide finish.
- End Pressure shown in Newtons
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Metric Short Spring Plunger |
Finish |
N/A Black oxide |
Nose Material |
N/A Steel |
Material |
N/A Steel |
Pressure Type |
N/A Heavy |
End Pressure Start |
N/A 16.5 N |
End Pressure Full |
N/A 69.0 N |
A |
N/A M8 x 1.25 |
B |
N/A 14 mm |
C |
N/A 2.14 mm |
D |
N/A 3.42 mm |
Tolerance for D |
N/A +.000 -.050 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
