Menu
CAD (0)
  • Cart is empty
  • Bodies are steel with black oxide finish.
  • End Pressure shown in Newtons
  • All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon element, please specify when ordering.
  • Ideal for locating or positioning applications.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Nose Material

End Pressure Start

End Pressure Full

A

B

C

D

List Price

N/A Metric Short Spring Plunger N/A Steel N/A 6.5 N N/A 21 N N/A M4 x .7 N/A 11 mm N/A 1.32 mm N/A 1.77 mm $11.40
N/A Metric Short Spring Plunger N/A Steel N/A 7.5 N N/A 28.0 N N/A M5 x .8 N/A 12 mm N/A 1.65 mm N/A 2.36 mm $9.95
N/A Metric Short Spring Plunger N/A Steel N/A 13.5 N N/A 46.5 N N/A M6 x 1.0 N/A 13.5 mm N/A 1.98 mm N/A 3.02 mm $10.25
N/A Metric Short Spring Plunger N/A Steel N/A 16.5 N N/A 69.0 N N/A M8 x 1.25 N/A 14 mm N/A 2.14 mm N/A 3.42 mm $11.70
N/A Metric Short Spring Plungers N/A Steel N/A 20.0 N N/A 82.0 N N/A M10 x 1.5 N/A 16 mm N/A 2.8 mm N/A 4.72 mm $12.15
N/A Metric Short Spring Plungers N/A Steel N/A 22.0 N N/A 125.5 N N/A M12 x 1.75 N/A 19 mm N/A 3.83 mm N/A 6.29 mm $13.05
N/A Metric Short Spring Plungers N/A Brown Nylon N/A 6.5 N N/A 21.0 N N/A M4 x .7 N/A 11 mm N/A 1.32 mm N/A 1.77 mm $11.40
N/A Metric Short Spring Plunger N/A Brown Nylon N/A 7.5 N N/A 28.0 N N/A M5 x .8 N/A 12 mm N/A 1.65 mm N/A 2.36 mm $11.40
N/A Metric Short Spring Plunger N/A Brown Nylon N/A 13.5 N N/A 46.5 N N/A M6 x 1.0 N/A 13.5 mm N/A 1.98 mm N/A 3.02 mm $11.20
N/A Metric Short Spring Plunger N/A Brown Nylon N/A 16.5 N N/A 69.0 N N/A M8x 1.25 N/A 14 mm N/A 2.14 mm N/A 3.42 mm $11.40
N/A Metric Short Spring Plunger N/A Brown Nylon N/A 20 N N/A 82.0 N N/A M10 x 1.5 N/A 16 mm N/A 2.8 mm N/A 4.72 mm $11.40
N/A Metric Short Spring Plunger N/A Brown Nylon N/A 22.0 N N/A 125.5 N N/A M12 x 1.75 N/A 19 mm N/A 3.83 mm N/A 6.29 mm $11.70
N/A Metric Short Spring Plunger N/A Steel N/A 2.0 N N/A 6.5 N N/A M4 x .7 N/A 11 mm N/A 1.32 mm N/A 1.77 mm $11.50
N/A Metric Short Spring Plungers N/A Steel N/A 3.5 N N/A 11.0 N N/A M5 x .8 N/A 12 mm N/A 1.65 mm N/A 2.36 mm $11.40
N/A Metric Short Spring Plungers N/A Steel N/A 4.5 N N/A 15.5 N N/A M8 x 1.25 N/A 13.5 mm N/A 1.98 mm N/A 3.02 mm $11.15
N/A Metric Short Spring Plunger N/A Steel N/A 6.5 N N/A 18.0 N N/A M8 x 1.25 N/A 14 mm N/A 2.14 mm N/A 3.42 mm $11.40
N/A Metric Short Spring Plungers N/A Steel N/A 6.5 N N/A 22.0 N N/A M10 x 1.5 N/A 16 mm N/A 2.8 mm N/A 4.72 mm $11.40
N/A Metric Short Spring Plunger N/A Steel N/A 8.0 N N/A 24.5 N N/A M12 x 1.75 N/A 19 mm N/A 3.83 mm N/A 6.29 mm $17.50
N/A Metric Short Spring Plunger N/A White Nylon N/A 2.0 N N/A 6.5 N N/A M4 x .7 N/A 11 mm N/A 1.32 mm N/A 1.77 mm $11.50
N/A Metric Short Spring Plunger N/A White Nylon N/A 3.5 N N/A 11.0 N N/A M5 x .7 N/A 12 mm N/A 1.65 mm N/A 2.36 mm $11.40
N/A Metric Short Spring Plunger N/A White Nylon N/A 4.5 N N/A 15.5 N N/A M6 x 1.0 N/A 13.5 mm N/A 1.98 mm N/A 3.02 mm $11.15
N/A Metric Short Spring Plunger N/A White Nylon N/A 6.5 N N/A 18.0 N N/A M8 x 1.25 N/A 14 mm N/A 2.14 mm N/A 3.42 mm $11.40
N/A Metric Short Spring Plunger N/A White Nylon N/A 6.5 N N/A 22.0 N N/A M10 x 1.5 N/A 16 mm N/A 2.8 mm N/A 4.72 mm $11.40
N/A Metric Short Spring Plunger N/A White Nylon N/A 8 N N/A 24.5 lbs.24.5 N N/A M12 x 1.75 N/A 19 mm N/A 3.83 mm N/A 6.29 mm $17.50
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top