CAD (0)
▾
- Material: 1144 steel
- Hardness: HRC 61-65
- Black oxide finish
- Tolerances: ID (A) = +.0004 / -.0000
OD (B) = +.0000 / -.0005
Unit of Measure
Product Type |
N/A Pin Liner |
Material |
N/A 1144 Steel |
Hardness |
N/A HRC 61-65 |
ID (A) |
N/A 1.0002 in. |
OD (B) |
N/A 1.3771 in. |
C |
N/A 1-1/2 in. |
D |
N/A 11/16 in. |
G |
N/A 1/8 in. |
Tolerance for A |
N/A +.0004 in.-.0000 in. |
Tolerance for B |
N/A +.0000 in.-.0005 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
