CAD (0)
▾
Bullet Nose Pin Liner
Locating Components
- Material: 1144 steel
- Hardness: HRC 61-65
- Black oxide finish
- Tolerances: ID (A) = +.0004 / -.0000
OD (B) = +.0000 / -.0005
Item # |
Item Name |
ID (A) |
OD (B) |
C |
D |
G |
List Price |
|---|---|---|---|---|---|---|---|
| PL-2025 | N/A Bullet Nose Pin Liner | ID (A) N/A .2501 in. | OD (B) N/A .4078 in. | C N/A 9/16 in. | D N/A 7/16 in. | G N/A 1/16 in. | $16.45 |
| PL-2031 | N/A Bullet Nose Pin Liner | ID (A) N/A .3126 in. | OD (B) N/A .5017 in. | C N/A 5/8 in. | D N/A 7/16 in. | G N/A 1/16 in. | $17.05 |
| PL-2037 | N/A Bullet Nose Pin Liner | ID (A) N/A .3751 in. | OD (B) N/A .6267 in. | C N/A 3/4 in. | D N/A 1/2 in. | G N/A 1/16 in. | $18.15 |
| PL-2050 | N/A Bullet Nose Pin Liner | ID (A) N/A .5001 in. | OD (B) N/A .7518 in. | C N/A 7/8 in. | D N/A 1/2 in. | G N/A 1/16 in. | $20.15 |
| PL-2075 | N/A Bullet Nose Pin Liner | ID (A) N/A .7502 in. | OD (B) N/A 1.0018 in. | C N/A 1-1/8 in. | D N/A 1/2 in. | G N/A 1/8 in. | $22.95 |
| PL-2100 | N/A Bullet Nose Pin Liner | ID (A) N/A 1.0002 in. | OD (B) N/A 1.3771 in. | C N/A 1-1/2 in. | D N/A 11/16 in. | G N/A 1/8 in. | $26.95 |