CAD (0)
▾
- Material: 1144 steel
- Hardness: HRC 61-65
- Black oxide finish
- Tolerances: A = +.0000 / -.0005
B = +.003 / -.003
Unit of Measure
Product Type |
N/A Pin |
Material |
N/A 1144 Steel |
Hardness |
N/A HRC 61-65 |
A |
N/A .2499 in. |
B |
N/A .4078 in. |
C |
N/A 3/8 in. |
D |
N/A 21/32 in. |
E |
N/A 7/32 in. |
F |
N/A 9/16 in. |
G |
N/A 1/16 in. |
Tolerance for A |
N/A +.0000 in.-.0005 in. |
Tolerance for B |
N/A +.003 in.-.003 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
