CAD (0)
▾
Bullet Nose Pin Relieved
Locating Components
- Material: 1144 steel
- Hardness: HRC 61-65
- Black oxide finish
- Tolerances: A = +.0000 / -.0005
B = +.003 / -.003
Item # |
Item Name |
A |
B |
C |
D |
E |
F |
G |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| P-3025 | N/A Bullet Nose Pin Relieved | A N/A .2499 in. | B N/A .4078 in. | C N/A 3/8 in. | D N/A 21/32 in. | E N/A 7/32 in. | F N/A 9/16 in. | G N/A 1/16 in. | $21.35 |
| P-3031 | N/A Bullet Nose Pin Relieved | A N/A .3124 in. | B N/A .5017 in. | C N/A 3/8 in. | D N/A 23/32 in. | E N/A 9/32 in. | F N/A 5/8 in. | G N/A 1/16 in. | $24.75 |
| P-3037 | N/A Bullet Nose Pin Relieved | A N/A .3748 in. | B N/A .6267 in. | C N/A 1/2 in. | D N/A 7/8 in. | E N/A 5/16 in. | F N/A 3/4 in. | G N/A 1/16 in. | $25.20 |
| P-3050 | N/A Bullet Nose Pin Relieved | A N/A .4998 in. | B N/A .7518 in. | C N/A 1/2 in. | D N/A 31/32 in. | E N/A 13/32 in. | F N/A 7/8 in. | G N/A 1/16 in. | $25.20 |
| P-3075 | N/A Bullet Nose Pin Relieved | A N/A .7498 in. | B N/A 1.0018 in. | C N/A 3/4 in. | D N/A 1-7/16 in. | E N/A 9/16 in. | F N/A 1-1/8 in. | G N/A 1/8 in. | $32.85 |
| P-3100 | N/A Bullet Nose Pin Relieved | A N/A .9998 in. | B N/A 1.3771 in. | C N/A 3/4 in. | D N/A 1-5/8 in. | E N/A 3/4 in. | F N/A 1-1/2 in. | G N/A 1/8 in. | $44.85 |