CAD (0)
▾
- Available with brass or plastic nose pad to prevent marks or damage to contact surface.
- Steel screw with black oxide finish.
Unit of Measure
Product Type |
N/A Clamping Screws |
Finish |
N/A Black oxide |
Nose Material |
N/A Brass |
Thread (X) |
N/A M4 |
L |
N/A 16 mm |
A |
N/A 2.5 mm |
B |
N/A 0.5 mm |
C |
N/A 2 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
