CAD (0)
▾
Item # |
Item Name |
Nose Material |
Thread (X) |
L |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| BP-0410 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M4 | L N/A 10 mm | A N/A 2.5 mm | B N/A 0.5 mm | C N/A 2 mm | $4.65 |
| BP-0416 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M4 | L N/A 16 mm | A N/A 2.5 mm | B N/A 0.5 mm | C N/A 2 mm | $4.75 |
| BP-0512 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M5 | L N/A 10 mm | A N/A 3 mm | B N/A 0.5 mm | C N/A 2.50 mm | $4.65 |
| BP-0520 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M5 | L N/A 20 mm | A N/A 3 mm | B N/A 0.5 mm | C N/A 2.50 mm | $4.75 |
| BP-0620 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M6 | L N/A 20 mm | A N/A 4 mm | B N/A 1.0 mm | C N/A 3 mm | $4.75 |
| BP-0632 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M6 | L N/A 32 mm | A N/A 4 mm | B N/A 1.0 mm | C N/A 3 mm | $4.90 |
| BP-0820 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M8 | L N/A 20 mm | A N/A 6 mm | B N/A 1.5 mm | C N/A 4 mm | $5.10 |
| BP-0840 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M8 | L N/A 50 mm | A N/A 6 mm | B N/A 1.5 mm | C N/A 4 mm | $5.40 |
| BP-1020 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M10 | L N/A 20 mm | A N/A 8 mm | B N/A 2 mm | C N/A 5 mm | $9.25 |
| BP-1040 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M10 | L N/A 50 mm | A N/A 8 mm | B N/A 2 mm | C N/A 5 mm | $10.45 |
| BP-1225 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M12 | L N/A 25 mm | A N/A 10 mm | B N/A 2 mm | C N/A 6 mm | $11.25 |
| BP-1250 | N/A Nose Clamps | Nose Material N/A Brass | Thread (X) N/A M12 | L N/A 50 mm | A N/A 10 mm | B N/A 2 mm | C N/A 6 mm | $13.50 |
| PP-0410 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M4 | L N/A 10 mm | A N/A 2 mm | B N/A 1 mm | C N/A 2 mm | $4.15 |
| PP-0416 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M4 | L N/A 16 mm | A N/A 2 mm | B N/A 1 mm | C N/A 2 mm | $4.20 |
| PP-0512 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M5 | L N/A 12 mm | A N/A 3 mm | B N/A 1 mm | C N/A 2.50 mm | $4.15 |
| PP-0520 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M5 | L N/A 20 mm | A N/A 3 mm | B N/A 1 mm | C N/A 2.50 mm | $4.20 |
| PP-0620 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M6 | L N/A 20 mm | A N/A 3.5 mm | B N/A 1.3 mm | C N/A 3 mm | $4.20 |
| PP-0632 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M6 | L N/A 32 mm | A N/A 3.5 mm | B N/A 1.3 mm | C N/A 3 mm | $4.30 |
| PP-0820 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M8 | L N/A 20 mm | A N/A 5 mm | B N/A 1.6 mm | C N/A 4 mm | $4.40 |
| PP-0840 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M8 | L N/A 40 mm | A N/A 5 mm | B N/A 1.6 mm | C N/A 4 mm | $4.70 |
| PP-1020 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M10 | L N/A 20 mm | A N/A 6.5 mm | B N/A 1.9 mm | C N/A 5 mm | $5.15 |
| PP-1040 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M10 | L N/A 40 mm | A N/A 6.5 mm | B N/A 1.9 mm | C N/A 5 mm | $6.55 |
| PP-1225 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M12 | L N/A 25 mm | A N/A 8 mm | B N/A 2.1 mm | C N/A 6 mm | $5.90 |
| PP-1250 | N/A Nose Clamps | Nose Material N/A Plastic | Thread (X) N/A M12 | L N/A 50 mm | A N/A 8 mm | B N/A 2.1 mm | C N/A 6 mm | $7.35 |