CAD (0)
▾
- Hand knob available in cast iron or aluminum
- Steel screw with black oxide finish
- Screw is pressed and held in place with a spring pin
Unit of Measure
Product Type |
N/A Hand Knob Screws |
Knob Material |
N/A Aluminum |
Screw Material |
N/A Steel |
Screw Finish |
N/A Black oxide |
Thread (A) |
N/A 3/8-16 |
B |
N/A 1 1/4 in. |
C |
N/A 2 in. |
D |
N/A 1 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
