CAD (0)
▾
Hand Knob Screws
Metal Hand Knobs
- Hand knob available in Cast Iron or Aluminum
- Cast Iron Hand Knob has square prongs, Aluminum Knob has rounded prongs
- Steel screw with black oxide finish
- Screw is pressed and held in place with a spring pin
1 2
Item # |
Item Name |
Knob Material |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|
| HKS-2510 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $8.60 |
| HKS-2515 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/4-20 | B N/A 1 1/2 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $8.80 |
| HKS-2517 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/4-20 | B N/A 1 3/4 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $9.70 |
| HKS-2520 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/4-20 | B N/A 2 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $10.25 |
| HKS-2530 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/4-20 | B N/A 3 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $10.85 |
| HKS-3117 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/16-18 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 1 in. | $10.30 |
| HKS-3125 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/16-18 | B N/A 2 1/2 in. | C N/A 2 in. | D N/A 1 in. | $10.90 |
| HKS-3130 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/16-18 | B N/A 3 in. | C N/A 2 in. | D N/A 1 in. | $11.60 |
| HKS-3712 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 2 in. | D N/A 1 in. | $10.85 |
| HKS-3717 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 3/8-16 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 1 in. | $10.95 |
| HKS-3720 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 3/8-16 | B N/A 2 in. | C N/A 2 in. | D N/A 1 in. | $11.70 |
| HKS-3725 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 3/8-16 | B N/A 2 1/2 in. | C N/A 2 in. | D N/A 1 in. | $11.85 |
| HKS-3730 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 3/8-16 | B N/A 3 in. | C N/A 2 in. | D N/A 1 in. | $12.85 |
| HKS-5015 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/2-13 | B N/A 1 1/2 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $14.60 |
| HKS-5017 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/2-13 | B N/A 1 3/4 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $15.80 |
| HKS-5020 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/2-13 | B N/A 2 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $15.90 |
| HKS-5025 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/2-13 | B N/A 2 1/2 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $16.40 |
| HKS-5030 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 1/2-13 | B N/A 3 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $16.60 |
| HKS-6217 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/8-11 | B N/A 1 3/4 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $16.70 |
| HKS-6225 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $17.50 |
| HKS-6230 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/8-11 | B N/A 3 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $17.65 |
| HKS-6235 | N/A Hand Knob Screws | Knob Material N/A Cast Iron | Thread (A) N/A 5/8-11 | B N/A 3 1/2 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $18.30 |
| HKS-2510A | N/A Hand Knob Screws | Knob Material N/A Aluminum | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $8.50 |
| HKS-2517A | N/A Hand Knob Screws | Knob Material N/A Aluminum | Thread (A) N/A 1/4-20 | B N/A 1 3/4 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $9.55 |
| HKS-2520A | N/A Hand Knob Screws | Knob Material N/A Aluminum | Thread (A) N/A 1/4-20 | B N/A 2 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $9.85 |
1 2