CAD (0)
▾
- Aluminum hand knob
- 303 stainless steel screw
- Screw is pressed and held in place by a roll pin
Unit of Measure
Product Type |
N/A Hand Knob Screws |
Knob Material |
N/A Aluminum |
Screw Material |
N/A 303 Stainless Steel |
Thread (A) |
N/A 5/16-18 |
B |
N/A 3 in. |
C |
N/A 2 in. |
D |
N/A 1 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
