CAD (0)
▾
Stainless Steel Hand Knob Screws
Metal Hand Knobs
- Aluminum hand knob
- 303 stainless steel screw
- Screw is pressed and held in place by a roll pin
Item # |
Item Name |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|
| HKS-2517A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 1/4-20 | B N/A 1 3/4 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $11.75 |
| HKS-2530A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 1/4-20 | B N/A 3 in. | C N/A 1 1/2 in. | D N/A 7/8 in. | $13.30 |
| HKS-3117A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 5/16-18 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 1 in. | $12.85 |
| HKS-3130A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 5/16-18 | B N/A 3 in. | C N/A 2 in. | D N/A 1 in. | $15.35 |
| HKS-3717A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 3/8-16 | B N/A 1 3/4 in. | C N/A 2 in. | D N/A 1 in. | $14.70 |
| HKS-3730A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 3/8-16 | B N/A 3 in. | C N/A 2 in. | D N/A 1 in. | $16.50 |
| HKS-5017A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 1/2-13 | B N/A 1 3/4 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $18.40 |
| HKS-5030A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 1/2-13 | B N/A 3 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $20.60 |
| HKS-6217A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 5/8-11 | B N/A 1 3/4 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $20.10 |
| HKS-6230A-SS | N/A Stainless Steel Hand Knob Screws | Thread (A) N/A 5/8-11 | B N/A 3 in. | C N/A 2 1/2 in. | D N/A 1 1/2 in. | $21.75 |