CAD (0)
▾
- Solid 303 stainless steel
- Polished to a mirror finish
- Threaded blind holes
- Smooth oversized finger pads for high torque applications
Unit of Measure
Product Type |
N/A T-Knobs |
Material |
N/A 303 Stainless Steel |
Type |
N/A Threaded Blind Holes |
Thread (X) |
N/A 1/4-20 |
Thread Depth C |
N/A 0.39 in |
D |
N/A 1.97 in |
A |
N/A 0.94 in |
B |
N/A 0.55 in |
E |
N/A 0.09 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
