CAD (0)
▾
Stainless Steel T-Knobs
Metal Hand Knobs
- Solid 303 stainless steel
- Polished to a mirror finish
- Threaded blind holes
- Smooth oversized finger pads for high torque applications
Item # |
Item Name |
Thread (X) |
Thread Depth C |
D |
A |
B |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TK-510 | N/A Stainless Steel T-Knobs | Thread (X) N/A 10-24 | Thread Depth C N/A 0.39 in | D N/A 1.97 in | A N/A 0.94 in | B N/A 0.55 in | E N/A 0.09 in | $22.30 |
CAD
N/A
|
| TK-525 | N/A Stainless Steel T-Knobs | Thread (X) N/A 1/4-20 | Thread Depth C N/A 0.39 in | D N/A 1.97 in | A N/A 0.94 in | B N/A 0.55 in | E N/A 0.09 in | $21.35 |
CAD
N/A
|
| TK-531 | N/A Stainless Steel T-Knobs | Thread (X) N/A 5/16-18 | Thread Depth C N/A 0.55 in | D N/A 2.95 in | A N/A 1.38 in | B N/A 0.82 in | E N/A 0.19 in | $34.95 |
CAD
N/A
|
| TK-537 | N/A Stainless Steel T-Knobs | Thread (X) N/A 3/8-16 | Thread Depth C N/A 0.55 in | D N/A 2.95 in | A N/A 1.38 in | B N/A 0.82 in | E N/A 0.19 in | $34.95 |
CAD
N/A
|