CAD (0)
▾
- Made from 303 stainless bar stock
- Shot blast finish
- Two styles in metric (blind or through hole)
Unit of Measure
Material |
N/A 303 Stainless Steel |
Product Type |
N/A Hand Knobs |
Hole Type |
N/A Blind Tapped Hole (Form E) |
Thread (X) |
N/A M10 |
D |
N/A 60 mm |
A |
N/A 25 mm |
B |
N/A 33 mm |
C |
N/A 12 mm |
F |
N/A 18 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
