CAD (0)
▾
Metric 303 Stainless Steel Hand Knobs
Metal Hand Knobs
- Made from 303 stainless bar stock
- Shot blast finish
- Two styles in metric (blind or through hole)
Item # |
Item Name |
Hole Type |
Thread (X) |
D |
A |
B |
List Price |
|---|---|---|---|---|---|---|---|
| 564008D | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M8 | D N/A 40 mm | A N/A 18 mm | B N/A 26.5 mm | $40.25 |
| 565010D | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M10 | D N/A 50 mm | A N/A 21 mm | B N/A 29 mm | $57.50 |
| 566012D | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M12 | D N/A 60 mm | A N/A 25 mm | B N/A 33 mm | $81.00 |
| 564006E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M6 | D N/A 40 mm | A N/A 18 mm | B N/A 26.5 mm | $35.50 |
| 564008E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M8 | D N/A 40 mm | A N/A 18 mm | B N/A 26.5 mm | $35.50 |
| 565008E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M8 | D N/A 50 mm | A N/A 21 mm | B N/A 29 mm | $50.75 |
| 565010E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M10 | D N/A 50 mm | A N/A 21 mm | B N/A 29 mm | $50.75 |
| 566010E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M10 | D N/A 60 mm | A N/A 25 mm | B N/A 33 mm | $72.00 |
| 566012E | N/A Metric 303 Stainless Steel Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M12 | D N/A 60 mm | A N/A 25 mm | B N/A 33 mm | $72.00 |


