CAD (0)
▾
- 304 stainless steel
- Hand knob is formed from stainless steel sheet
- Hub is 304 stainless welded to hand knob
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A 304 Stainless steel |
Thread (X) |
N/A M12 |
D |
N/A 60 mm |
A |
N/A 20 mm |
B |
N/A 39 mm |
C |
N/A 21 mm |
F |
N/A 22 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
