CAD (0)
▾
Metric 304 Stainless Steel Hand Knobs
Metal Hand Knobs
- 304 stainless steel
- Hand knob is formed from stainless steel sheet
- Hub is 304 stainless welded to hand knob
Item # |
Item Name |
Thread (X) |
D |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|
| 734008E | N/A Metric 304 Stainless Steel Hand Knobs | Thread (X) N/A M8 | D N/A 40 mm | A N/A 14 mm | B N/A 24 mm | C N/A 12 mm | $33.75 |
| 735010E | N/A Metric 304 Stainless Steel Hand Knobs | Thread (X) N/A M10 | D N/A 50 mm | A N/A 18 mm | B N/A 31 mm | C N/A 17.5 mm | $39.85 |
| 736012E | N/A Metric 304 Stainless Steel Hand Knobs | Thread (X) N/A M12 | D N/A 60 mm | A N/A 20 mm | B N/A 39 mm | C N/A 21 mm | $44.50 |


