CAD (0)
▾
- Hand knobs are made from forged aluminum
- Polished finish
- High tensile strength
- Available in two styles (blind or through hole)
Unit of Measure
Product Type |
N/A Handles |
Hole Type |
N/A Blind Tapped Hole (Form E) |
Material |
N/A Forged Aluminum |
Thread (X) |
N/A M10 |
D |
N/A 60 mm |
A |
N/A 21 mm |
B |
N/A 40 mm |
C |
N/A 20 mm |
F |
N/A 22 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
