CAD (0)
▾
Metric Aluminum Hand Knobs
Metal Hand Knobs
- Hand knobs are made from forged aluminum
- Polished finish
- High tensile strength
- Available in two styles (blind or through hole)
Item # |
Item Name |
Hole Type |
Thread (X) |
D |
A |
B |
List Price |
|---|---|---|---|---|---|---|---|
| 764006E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M6 | D N/A 40 mm | A N/A 15 mm | B N/A 25 mm | $24.90 |
| 764008E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M8 | D N/A 40 mm | A N/A 15 mm | B N/A 25 mm | $24.90 |
| 765008E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M8 | D N/A 50 mm | A N/A 19 mm | B N/A 32 mm | $30.75 |
| 765010E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M10 | D N/A 50 mm | A N/A 19 mm | B N/A 32 mm | $30.75 |
| 766010E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M10 | D N/A 60 mm | A N/A 21 mm | B N/A 40 mm | $40.60 |
| 766012E | N/A Metric Aluminum Hand Knobs | Hole Type N/A Blind Tapped Hole (Form E) | Thread (X) N/A M12 | D N/A 60 mm | A N/A 21 mm | B N/A 40 mm | $40.60 |
| 764008D | N/A Metric Aluminum Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M8 | D N/A 40 mm | A N/A 15 mm | B N/A 25 mm | $23.85 |
| 765010D | N/A Metric Aluminum Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M10 | D N/A 50 mm | A N/A 19 mm | B N/A 32 mm | $29.75 |
| 766012D | N/A Metric Aluminum Hand Knobs | Hole Type N/A Tapped Through Hole (Form D) | Thread (X) N/A M12 | D N/A 60 mm | A N/A 21 mm | B N/A 40 mm | $38.45 |