CAD (0)
▾
- Metric sizes
- 4 prong cast iron hand knob
- Heat treated steel screw, black oxide finish
- Dog point screw
- Screw is pressed and held in place with a spring pin
Unit of Measure
Product Type |
N/A Hand Knob Screws |
Knob Material |
N/A Cast Iron |
Screw Material |
N/A Steel |
Screw Finish |
N/A Black oxide |
A |
N/A M6 |
B |
N/A 26 mm |
C |
N/A 38 mm |
D |
N/A 22 mm |
Tip Dia. |
N/A 4.5 mm |
Tip Length |
N/A 3 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
