Menu
CAD (0)
  • Cart is empty
  • Metric sizes
  • 4 prong cast iron hand knob
  • Heat treated steel screw, black oxide finish
  • Dog point screw
  • Screw is pressed and held in place with a spring pin
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

A

B

C

D

Tip Dia.

List Price

N/A Metric Hand Knob Screws N/A M6 N/A 26 mm N/A 38 mm N/A 22 mm N/A 4.5 mm $8.95
N/A Metric Hand Knob Screws N/A M6 N/A 38 mm N/A 38 mm N/A 22 mm N/A 4.5 mm $9.50
N/A Metric Hand Knob Screws N/A M8 N/A 44.5 mm N/A 38 mm N/A 22 mm N/A 6 mm $10.05
N/A Metric Hand Knob Screws N/A M10 N/A 38 mm N/A 51 mm N/A 22 mm N/A 7 mm $11.35
N/A Metric Hand Knob Screws N/A M10 N/A 51 mm N/A 51 mm N/A 22 mm N/A 7 mm $12.80
N/A Metric Hand Knob Screws N/A M12 N/A 38 mm N/A 63.5 mm N/A 38 mm N/A 10 mm $15.80
N/A Metric Hand Knob Screws N/A M12 N/A 63.5 mm N/A 63.5 mm N/A 38 mm N/A 10 mm $17.65
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top