CAD (0)
▾
- Easy to use....side knob along length of stud and tilt the handle to engage the threads
- Steel knob, black oxide finish
- A great time saver!
- Four prong design
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A M10 |
A |
N/A 50 mm |
B |
N/A 21 mm |
C |
N/A 25 mm |
D |
N/A 13 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
