Menu
CAD (0)
  • Cart is empty
  • Easy to use....side knob along length of stud and tilt the handle to engage the threads
  • Steel knob, black oxide finish
  • A great time saver!
  • Four prong design
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread Size

A

B

C

D

List Price

N/A Metric Quick-Change Steel Knobs N/A M6 N/A 30 mm N/A 14 mm N/A 16 mm N/A 8 mm $18.20
N/A Metric Quick-Change Steel Knobs N/A M8 N/A 38 mm N/A 17 mm N/A 22 mm N/A 10 mm $23.25
N/A Metric Quick-Change Steel Knobs N/A M10 N/A 50 mm N/A 21 mm N/A 25 mm N/A 13 mm $24.60
N/A Metric Quick-Change Steel Knobs N/A M12 N/A 64 mm N/A 25 mm N/A 30 mm N/A 14 mm $25.40
N/A Metric Quick-Change Steel Knobs N/A M16 N/A 76 mm N/A 32 mm N/A 32 mm N/A 16 mm $26.60
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top