CAD (0)
▾
- 304 cast stainless steel
- Internal thread or blank casting
Unit of Measure
Product Type |
N/A T-Knobs |
Material |
N/A 304 Cast Stainless Steel |
Type |
N/A Blank Casting Internal Thread |
Thread (X) |
N/A M10 |
Thread Depth |
N/A 16 mm |
D |
N/A 45 mm |
E |
N/A 20 mm |
H |
N/A 24 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
