CAD (0)
▾
Metric Stainless Steel T-Knobs
Metal Hand Knobs
- 304 cast stainless steel
- Internal thread or blank casting
Item # |
Item Name |
Thread (X) |
Thread Depth |
D |
E |
H |
List Price |
|---|---|---|---|---|---|---|---|
| TK-110 | N/A Metric Stainless Steel T-Knobs | Thread (X) N/A M5 | Thread Depth N/A 12 mm | D N/A 35 mm | E N/A 15.5 mm | H N/A 18 mm | $12.65 |
| TK-111 | N/A Metric Stainless Steel T-Knobs | Thread (X) N/A M6 | Thread Depth N/A 12 mm | D N/A 35 mm | E N/A 15.5 mm | H N/A 18 mm | $12.65 |
| TK-112 | N/A Metric Stainless Steel T-Knobs | Thread (X) N/A M8 | Thread Depth N/A 14 mm | D N/A 35 mm | E N/A 15.5 mm | H N/A 18 mm | $12.95 |
| TK-113 | N/A Metric Stainless Steel T-Knobs | Thread (X) N/A M10 | Thread Depth N/A 16 mm | D N/A 45 mm | E N/A 20 mm | H N/A 24 mm | $16.50 |
| TK-114 | N/A Metric Stainless Steel T-Knobs | Thread (X) N/A M12 | Thread Depth N/A 16 mm | D N/A 45 mm | E N/A 20 mm | H N/A 24 mm | $16.50 |