CAD (0)
▾
- Phenolic hand knob
- Zinc-plated steel hex nut within thru-hole knob
- Brass threaded insert
Unit of Measure
Product Type |
N/A Hand Knobs |
Insert Material |
N/A Brass |
Nut Type |
N/A Hex Nut |
Hole Type |
N/A Thru-Hole Type |
Thread Size |
N/A 3/8-16 |
A |
N/A 2 in. |
B |
N/A 1 1/8 in. |
C |
N/A 3/4 in. |
D |
N/A 1/2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
