CAD (0)
▾
Bar Knobs
Plastic Hand Knobs
- Phenolic hand knob
- Zinc-plated steel hex nut within thru-hole knob
- Brass threaded insert
Item # |
Item Name |
Hole Type |
Thread Size |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|
| TK-125 | N/A Bar Knobs | Hole Type N/A Thru-Hole Type | Thread Size N/A 1/4-20 | A N/A 2 in. | B N/A 1 1/8 in. | C N/A 3/4 in. | $2.05 |
| TK-131 | N/A Bar Knobs | Hole Type N/A Thru-Hole Type | Thread Size N/A 5/16-18 | A N/A 2 in. | B N/A 1 1/8 in. | C N/A 3/4 in. | $2.15 |
| TK-137 | N/A Bar Knobs | Hole Type N/A Thru-Hole Type | Thread Size N/A 3/8-16 | A N/A 2 in. | B N/A 1 1/8 in. | C N/A 3/4 in. | $2.60 |
| TK-231 | N/A Bar Knobs | Hole Type N/A Blind Hole Type | Thread Size N/A 5/16-18 | A N/A 2 1/2 in. | B N/A 1 1/8 in. | C N/A 3/4 in. | $2.55 |
| TK-237 | N/A Bar Knobs | Hole Type N/A Blind Hole Type | Thread Size N/A 3/8-16 | A N/A 2 1/2 in. | B N/A 1 1/8 in. | C N/A 3/4 in. | $4.15 |
| TK-250 | N/A Bar Knobs | Hole Type N/A Blind Hole Type | Thread Size N/A 1/2-13 | A N/A 3 1/2 in. | B N/A 1 1/8 in. | C N/A 15/16 in. | $4.35 |