CAD (0)
▾
- Black thermoplastic hand knob
- Stainless steel screw
- Additional sizes available upon request.
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A Stainless Steel |
Thread (X) |
N/A 1/4-20 |
L |
N/A 0.59 in. |
D |
N/A 0.98 in. |
A |
N/A 0.4700 in. |
B |
N/A 0.63 in. |
C |
N/A 0.32 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
