CAD (0)
▾
Standard Plastic Hand Knobs with stainless steel screw
Plastic Hand Knobs
- Black thermoplastic hand knob
- Stainless steel screw
- Additional sizes available upon request.
Item # |
Item Name |
Thread (X) |
L |
D |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| 2425AC015SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 1/4-20 | L N/A 0.59 in. | D N/A 0.98 in. | A N/A 0.4700 in. | B N/A 0.63 in. | C N/A 0.32 in. | $3.35 |
| 2425AC028SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 1/4-20 | L N/A 1.10 in. | D N/A 0.98 in. | A N/A 0.4700 in. | B N/A 0.63 in. | C N/A 0.32 in. | $4.25 |
| 2425AC034SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 1/4-20 | L N/A 1.34 in. | D N/A 0.98 in. | A N/A 0.4700 in. | B N/A 0.63 in. | C N/A 0.32 in. | $4.40 |
| 2440AD017SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 5/16-18 | L N/A 0.67 in. | D N/A 1.57 in. | A N/A 0.7100 in. | B N/A 0.98 in. | C N/A 0.51 in. | $5.65 |
| 2440AD024SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 5/16-18 | L N/A 0.94 in. | D N/A 1.57 in. | A N/A 0.7100 in. | B N/A 0.98 in. | C N/A 0.51 in. | $6.30 |
| 2440AD036SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 5/16-18 | L N/A 1.42 in. | D N/A 1.57 in. | A N/A 0.7100 in. | B N/A 0.98 in. | C N/A 0.51 in. | $6.50 |
| 2450AE018SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 3/8-16 | L N/A 0.71 in. | D N/A 1.97 in. | A N/A 0.8700 in. | B N/A 1.26 in. | C N/A 0.67 in. | $8.45 |
| 2450AE030SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 3/8-16 | L N/A 1.18 in. | D N/A 1.97 in. | A N/A 0.8700 in. | B N/A 1.26 in. | C N/A 0.67 in. | $9.05 |
| 2450AE043SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 3/8-16 | L N/A 1.70 in. | D N/A 1.97 in. | A N/A 0.8700 in. | B N/A 1.26 in. | C N/A 0.67 in. | $9.90 |
| 2463AF020SS | N/A Standard Plastic Hand Knobs with stainless steel screw | Thread (X) N/A 1/2-13 | L N/A 0.79 in. | D N/A 2.48 in. | A N/A 1.0200 in. | B N/A 1.57 in. | C N/A 0.83 in. | $14.65 |