CAD (0)
▾
- Black thermoplastic ball knob
- Steel, zinc-plated stud
Unit of Measure
Product Type |
N/A Ball Knobs |
Material |
N/A Thermoplastic |
Color |
N/A Black |
Thread Type |
N/A External Thread |
Stud Material |
N/A Zinc plated steel |
Thread |
N/A 1/4-20 |
Thread Length |
N/A 1 1/2 in |
A |
N/A 1.25 in |
B |
N/A 1.13 in |
C |
N/A 0.84 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
