CAD (0)
▾
Plastic Ball with Stud
Plastic Hand Knobs
- Black thermoplastic ball knob
- Steel, zinc-plated stud
Item # |
Item Name |
Material |
Thread |
Thread Length |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| PB-31 | N/A Plastic Ball with Stud | Material N/A Thermoplastic | Thread N/A 1/4-20 | Thread Length N/A 0.51 in | A N/A 1.25 in | B N/A 1.13 in | C N/A 0.84 in | $1.65 |
CAD
N/A
|
| PB-32 | N/A Plastic Ball with Stud | Material N/A Thermoplastic | Thread N/A 1/4-20 | Thread Length N/A 0.75 in | A N/A 1.25 in | B N/A 1.13 in | C N/A 0.84 in | $1.70 |
CAD
N/A
|
| PB-33 | N/A Plastic Ball with Stud | Material N/A Thermoplastic | Thread N/A 1/4-20 | Thread Length N/A 1.02 in | A N/A 1.25 in | B N/A 1.13 in | C N/A 0.84 in | $1.75 |
CAD
N/A
|
| PB-34 | N/A Plastic Ball with Stud | Material N/A Thermoplastic | Thread N/A 1/4-20 | Thread Length N/A 1 1/2 in | A N/A 1.25 in | B N/A 1.13 in | C N/A 0.84 in | $1.80 |
CAD
N/A
|
| PB-35 | N/A Plastic Ball with Stud | Material N/A Thermoplastic | Thread N/A 1/4-20 | Thread Length N/A 1.77 in | A N/A 1.25 in | B N/A 1.13 in | C N/A 0.84 in | $1.95 |
CAD
N/A
|