CAD (0)
▾
- Glass filled nylon
- Steel, zinc plated stud
- Three arm design
Unit of Measure
Product Type |
N/A Hand Knobs |
Stud Material |
N/A Zinc plated steel |
Thread Size |
N/A 1/4-20 |
Thread Length |
N/A 1/2 in. |
A |
N/A 1 5/32 in. |
B |
N/A 3/4 in. |
C |
N/A 1/2 in. |
D |
N/A 1/4 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
