CAD (0)
▾
Plastic Hand Knobs With Stud
Plastic Hand Knobs
- Glass filled nylon
- Steel, zinc plated stud
- Three arm design
Item # |
Item Name |
Thread Size |
Thread Length |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|
| HK-8121 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 8-32 | Thread Length N/A 3/8 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $1.82 |
| HK-8122 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 10-32 | Thread Length N/A 3/8 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $1.82 |
| HK-8123 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 1/4-20 | Thread Length N/A 1/2 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $1.82 |
| HK-8124 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 1/4-20 | Thread Length N/A 3/4 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $1.82 |
| HK-8125 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 1/4-20 | Thread Length N/A 1 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $1.98 |
| HK-8126 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 5/16-18 | Thread Length N/A 5/8 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $2.40 |
| HK-8127 | N/A Plastic Hand Knobs With Stud | Thread Size N/A 5/16-18 | Thread Length N/A 1 in. | A N/A 1 5/32 in. | B N/A 3/4 in. | C N/A 1/2 in. | D N/A 1/4 in. | $2.40 |


