CAD (0)
▾
- Black thermoplastic hand knob
- Steel screw with zinc-plated finish
Unit of Measure
Product Type |
N/A Star Knobs |
Material |
N/A Black Thermoplastic |
Thread Type |
N/A Internal |
Thread X |
N/A M6 x 1.0 |
Thread Length |
N/A 15 mm |
D |
N/A 43 mm |
A |
N/A 16.5 mm |
B |
N/A 23 mm |
C |
N/A 10.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
