Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic hand knob
  • Steel screw with zinc-plated finish
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread X

Thread Length

D

A

B

C

List Price

CAD

N/A Star Knobs N/A Black Thermoplastic N/A 1/4-20 N/A 0.59 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $1.90 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 3/8-16 N/A 0.59 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.05 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A M6 x 1.0 N/A 15 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.15 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A M8 x 1.25 N/A 15 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.35 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 1/4-20 N/A 0.63 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $1.90 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 1/4-20 N/A 1.14 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.00 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 1/4-20 N/A 1.34 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.05 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 3/8-16 N/A 0.71 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.15 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 3/8-16 N/A 0.94 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.25 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 3/8-16 N/A 1.42 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.45 N/A CAD Icon (for items table)
N/A Star Knobs N/A Black Thermoplastic N/A 3/8-16 N/A 1.97 in N/A 1.70 in N/A 0.65 in N/A 0.90 in N/A 0.41 in $2.60 N/A CAD Icon (for items table)
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top