CAD (0)
▾
- Black thermoplastic hand knob
- Steel screw with zinc-plated finish
Unit of Measure
Product Type |
N/A Star Knobs |
Material |
N/A Black Thermoplastic |
Thread Type |
N/A Internal |
Thread X |
N/A 1/4-20 |
Thread Length |
N/A 1.34 in |
D |
N/A 1.70 in |
A |
N/A 0.65 in |
B |
N/A 0.90 in |
C |
N/A 0.41 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
