CAD (0)
▾
- Made from 303 stainless steel
- Diamond knurl on head
- Longer head length than standard thumb screw.
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
A |
N/A M6 |
D |
N/A 25 mm |
B |
N/A 8.0 mm |
C |
N/A 12.7 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
