CAD (0)
▾
Metric Precision Stainless Steel Thumb Screws
Metric Thumb Screws
- Made from 303 stainless steel
- Diamond knurl on head
- Longer head length than standard thumb screw.
Item # |
Item Name |
Material |
A |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4501 | N/A Thumb Screws | Material N/A Stainless | A N/A M3.5 | D N/A 19.0 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.70 |
CAD
N/A
|
| 4502 | N/A Thumb Screws | Material N/A Stainless | A N/A M3.5 | D N/A 25 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.75 |
CAD
N/A
|
| 4503 | N/A Thumb Screws | Material N/A Stainless | A N/A M3.5 | D N/A 31 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.90 |
CAD
N/A
|
| 4504 | N/A Thumb Screws | Material N/A Stainless | A N/A M4x0.7 | D N/A 19.0 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.75 |
CAD
N/A
|
| 4505 | N/A Thumb Screws | Material N/A Stainless | A N/A M4x0.7 | D N/A 25 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.80 |
CAD
N/A
|
| 4506 | N/A Thumb Screws | Material N/A Stainless | A N/A M4x0.7 | D N/A 31 mm | B N/A 4.8 mm | C N/A 9.5 mm | $2.90 |
CAD
N/A
|
| 4507 | N/A Thumb Screws | Material N/A Stainless | A N/A M5 | D N/A 19.0 mm | B N/A 6.4 mm | C N/A 12.7 mm | $3.40 |
CAD
N/A
|
| 4508 | N/A Thumb Screws | Material N/A Stainless | A N/A M5 | D N/A 25 mm | B N/A 6.4 mm | C N/A 12.7 mm | $3.40 |
CAD
N/A
|
| 4509 | N/A Thumb Screws | Material N/A Stainless | A N/A M5 | D N/A 31 mm | B N/A 6.4 mm | C N/A 12.7 mm | $3.55 |
CAD
N/A
|
| 4510 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 19.0 mm | B N/A 8.0 mm | C N/A 12.7 mm | $3.45 |
CAD
N/A
|
| 4511 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 25 mm | B N/A 8.0 mm | C N/A 12.7 mm | $3.45 |
CAD
N/A
|
| 4512 | N/A Thumb Screws | Material N/A Stainless | A N/A M6 | D N/A 31 mm | B N/A 8.0 mm | C N/A 12.7 mm | $3.55 |
CAD
N/A
|


