Menu
CAD (0)
  • Cart is empty
  • 300 Series Stainless Steel
  • Extra large head with straight knurl
  • One piece construction
Unit of Measure

Product Type

N/A Thumb Screws

Material

N/A Stainless

Thread Size

N/A M6 x 1.0

C

N/A 20 mm

A

N/A 15.8 mm

B

N/A 12.7 mm
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top