CAD (0)
▾
Large Metric Panel Screws
Metric Thumb Screws
- 300 Series Stainless Steel
- Extra large head with straight knurl
- One piece construction
Item # |
Item Name |
Material |
Thread Size |
C |
A |
B |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| PS-306SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M3 x 0.5 | C N/A 6 mm | A N/A 9.5 mm | B N/A 8 mm | $5.40 |
CAD
N/A
|
| PS-310SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M3 x 0.5 | C N/A 10 mm | A N/A 9.5 mm | B N/A 8 mm | $5.50 |
CAD
N/A
|
| PS-410SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M4 x 0.7 | C N/A 10 mm | A N/A 12.7 mm | B N/A 9.5 mm | $5.90 |
CAD
N/A
|
| PS-416SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M4 x 0.7 | C N/A 16 mm | A N/A 12.7 mm | B N/A 9.5 mm | $6.15 |
CAD
N/A
|
| PS-510SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M5 x 0.8 | C N/A 10 mm | A N/A 12.7 mm | B N/A 9.5 mm | $6.00 |
CAD
N/A
|
| PS-516SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M5 x 0.8 | C N/A 16 mm | A N/A 12.7 mm | B N/A 9.5 mm | $6.15 |
CAD
N/A
|
| PS-612SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M6 x 1.0 | C N/A 12 mm | A N/A 15.8 mm | B N/A 12.7 mm | $6.50 |
CAD
N/A
|
| PS-616SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M6 x 1.0 | C N/A 16 mm | A N/A 15.8 mm | B N/A 12.7 mm | $6.75 |
CAD
N/A
|
| PS-620SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M6 x 1.0 | C N/A 20 mm | A N/A 15.8 mm | B N/A 12.7 mm | $6.95 |
CAD
N/A
|
| PS-816SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M8 x 1.25 | C N/A 16 mm | A N/A 19 mm | B N/A 14.3 mm | $7.85 |
CAD
N/A
|
| PS-820SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M8 x 1.25 | C N/A 20 mm | A N/A 19 mm | B N/A 14.3 mm | $8.35 |
CAD
N/A
|
| PS-825SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M8 x 1.25 | C N/A 25 mm | A N/A 19 mm | B N/A 14.3 mm | $8.65 |
CAD
N/A
|
| PS-1020SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M10 x 1.50 | C N/A 20 mm | A N/A 22.2 mm | B N/A 17.5 mm | $10.75 |
CAD
N/A
|
| PS-1025SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M10 x 1.50 | C N/A 25 mm | A N/A 22.2 mm | B N/A 17.5 mm | $11.55 |
CAD
N/A
|
| PS-1030SS | N/A Large Metric Panel Screws | Material N/A Stainless | Thread Size N/A M10 x 1.50 | C N/A 30 mm | A N/A 22.2 mm | B N/A 17.5 mm | $11.95 |
CAD
N/A
|


