CAD (0)
▾
- 300 Series Stainless Steel
- Extra large head with straight knurl
- One piece construction
Unit of Measure
Product Type |
N/A Thumb Screws |
Material |
N/A Stainless |
Thread Size |
N/A M10 x 1.50 |
C |
N/A 25 mm |
A |
N/A 22.2 mm |
B |
N/A 17.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
