CAD (0)
▾
- Available in steel and stainless steel
- Solid one piece construction
- Straight knurl
Unit of Measure
Product Type |
N/A Knurled Thumb Screws |
Material |
N/A Steel |
Head Type |
N/A Straight knurled |
Thread Size |
N/A M3 |
Thread Length |
N/A 10 mm |
d2 |
N/A 12 mm |
d3 |
N/A 6 mm |
H |
N/A 7.5 mm |
k |
N/A 2.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
