CAD (0)
▾
Metric Knurled Thumb Screws
Metric Thumb Screws
- Available in steel and stainless steel
- Solid one piece construction
- Straight knurl
Item # |
Item Name |
Material |
Thread Size |
Thread Length |
d2 |
d3 |
H |
k |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 361203006 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M3 | Thread Length N/A 6 mm | d2 N/A 12 mm | d3 N/A 6 mm | H N/A 7.5 mm | k N/A 2.5 mm | $2.95 |
CAD
N/A
|
| 361203010 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M3 | Thread Length N/A 10 mm | d2 N/A 12 mm | d3 N/A 6 mm | H N/A 7.5 mm | k N/A 2.5 mm | $3.05 |
CAD
N/A
|
| 361203012 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M3 | Thread Length N/A 12 mm | d2 N/A 12 mm | d3 N/A 6 mm | H N/A 7.5 mm | k N/A 2.5 mm | $3.15 |
CAD
N/A
|
| 361203016 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M3 | Thread Length N/A 16 mm | d2 N/A 12 mm | d3 N/A 6 mm | H N/A 7.5 mm | k N/A 2.5 mm | $3.15 |
CAD
N/A
|
| 361604005 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 5.0 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $3.15 |
CAD
N/A
|
| 361604008 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 8 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $3.25 |
CAD
N/A
|
| 361604010 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 10 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $3.60 |
CAD
N/A
|
| 361604012 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 12 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $3.95 |
CAD
N/A
|
| 361604016 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 16 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $4.15 |
CAD
N/A
|
| 361604020 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 20 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $4.60 |
CAD
N/A
|
| 361604025 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M4 | Thread Length N/A 25 mm | d2 N/A 16.0 mm | d3 N/A 8.0 mm | H N/A 9.5 mm | k N/A 3.5 mm | $4.60 |
CAD
N/A
|
| 362005006 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 6 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $4.75 |
CAD
N/A
|
| 362005008 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 8 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $4.85 |
CAD
N/A
|
| 362005010 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 10 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $4.95 |
CAD
N/A
|
| 362005012 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 12 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $5.05 |
CAD
N/A
|
| 362005016 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 16 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $5.20 |
CAD
N/A
|
| 362005020 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M5 | Thread Length N/A 20 mm | d2 N/A 20.0 mm | d3 N/A 10.0 mm | H N/A 11.5 mm | k N/A 4.0 mm | $5.50 |
CAD
N/A
|
| 362406008 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 8 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $6.35 |
CAD
N/A
|
| 362406010 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 10 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $6.50 |
CAD
N/A
|
| 362406012 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 12 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $6.80 |
CAD
N/A
|
| 362406016 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 16 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $6.90 |
CAD
N/A
|
| 362406020 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 20 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $7.00 |
CAD
N/A
|
| 362406025 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M6 | Thread Length N/A 25 mm | d2 N/A 24 mm | d3 N/A 12 mm | H N/A 15 mm | k N/A 5 mm | $7.45 |
CAD
N/A
|
| 363008012 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M8 | Thread Length N/A 12 mm | d2 N/A 30 mm | d3 N/A 16.0 mm | H N/A 18.0 mm | k N/A 6.0 mm | $7.80 |
CAD
N/A
|
| 363008016 | N/A Thumb Screws | Material N/A Steel | Thread Size N/A M8 | Thread Length N/A 16 mm | d2 N/A 30 mm | d3 N/A 16.0 mm | H N/A 18.0 mm | k N/A 6.0 mm | $8.90 |
CAD
N/A
|


