CAD (0)
▾
- Plastic knob (black)
- Bushing from brass and screw made from steel with a zinc-plated finish
- Stainless steel available upon request
Unit of Measure
Product Type |
N/A Thumb Screws |
Bushing Material |
N/A Brass |
Screw Material |
N/A Steel |
Screw Plating |
N/A Zinc |
Thread Type |
N/A External Thread |
Thread (X) |
N/A M5 |
Thread Length (TL) |
N/A 15 mm |
A |
N/A 15.0 mm |
B |
N/A 9 mm |
C |
N/A 12 mm |
D |
N/A 20.0 mm |
E |
N/A 14.0 mm |
F |
N/A 8 mm |
Dimension E1 |
N/A 0.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
