CAD (0)
▾
Metric Plastic Head Thumb Screws
Metric Thumb Screws
- Plastic knob (black)
- Bushing from brass and screw made from steel with a zinc-plated finish
- Stainless steel available upon request
Item # |
Item Name |
Bushing Material |
Thread (X) |
Thread Length (TL) |
A |
B |
C |
List Price |
Dimension E1 |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| TS-04 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M4 | Thread Length (TL) N/A | A N/A 9.0 mm | B N/A 9 mm | C N/A 12 mm | $3.10 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-05 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M5 | Thread Length (TL) N/A | A N/A 9.0 mm | B N/A 9 mm | C N/A 12 mm | $3.10 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-06 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M6 | Thread Length (TL) N/A | A N/A 10.5 mm | B N/A 11.0 mm | C N/A 14.0 mm | $3.80 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-08 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M8 | Thread Length (TL) N/A | A N/A 11.5 mm | B N/A 13.0 mm | C N/A 16.0 mm | $3.80 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-10 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M10 | Thread Length (TL) N/A | A N/A 14.0 mm | B N/A 15.0 mm | C N/A 18.0 mm | $4.25 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-420 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M4 | Thread Length (TL) N/A 20 mm | A N/A 20.0 mm | B N/A 9 mm | C N/A 12 mm | $3.35 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-515 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M5 | Thread Length (TL) N/A 15 mm | A N/A 15.0 mm | B N/A 9 mm | C N/A 12 mm | $3.35 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-620 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M6 | Thread Length (TL) N/A 20 mm | A N/A 20.0 mm | B N/A 11.0 mm | C N/A 14.0 mm | $3.85 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-630 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M6 | Thread Length (TL) N/A 30 mm | A N/A 30.0 mm | B N/A 11.0 mm | C N/A 14.0 mm | $3.90 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-820 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M8 | Thread Length (TL) N/A 20 mm | A N/A 20.0 mm | B N/A 13.0 mm | C N/A 16.0 mm | $4.20 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-830 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M8 | Thread Length (TL) N/A 30 mm | A N/A 30.0 mm | B N/A 13.0 mm | C N/A 16.0 mm | $4.45 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|
| TS-840 | N/A Thumb Screws | Bushing Material N/A Brass | Thread (X) N/A M8 | Thread Length (TL) N/A 40 mm | A N/A 40.0 mm | B N/A 13.0 mm | C N/A 16.0 mm | $4.65 | Dimension E1 N/A 0.5 mm |
CAD
N/A
|


